Accuracy2 %
-
Base ProductTLS8xxF3, TLS820Fxxx
-
Dropout Voltage100 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
FamilyOPTIREG™ linear High Performance
-
HoldNo
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range3 V to 45 V
-
Output Current max200 mA
-
Output Voltage Type3.3 V
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current26 µA
-
Regulator TypeHigh Performance
-
ResetYes
-
Status OutputNo
-
WatchdogYes
| Recommended | ||
|
OPN
|
TLS820F3ELV33XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- O/P V 3.3 V ±2% % capability 200 mA
- Input voltage range from 3 V to 42 V
- Stable with 1 µF ceramic O/P capacitor
- current consumption: typically 26 µA
- Very low drop out V: 100 mV at 100 mA
- Watchdog inhibit
- Separate outputs for reset and watchdog
- Enable
- O/p Current Limitation,Overtemp Shutdown
Benefits
- i/p filtering costs,smaller capacitors
- PCB space and cost savings
- Power saving for battery